Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20.0 or 10.0 metre rolls.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Orientation | Overall Width | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 4 047,1033 - R 4 380,6817 | 2 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
0.992 in
25.2 mm
|
0.626 in
15.9 mm
|
|||||||
R 2 044,8624 - R 2 336,349 | 6 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
|
0.63 in
16.0 mm
|
|||||||
R 4 233,9055 - R 4 582,8692 | 24 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
|
0.681 in
17.3 mm
|
|||||||
R 3 943,318 - R 4 268,3665 | 93 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
|||||||
R 3 320,7052 - R 3 594,4032 | 71 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
0.614 in
15.6 mm
|
0.394 in
10.0 mm
|
|||||||
R 6 619,3599 - R 7 562,9875 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
1.217 in
30.9 mm
|
0.61 in
15.5 mm
|
|||||||
R 6 402,8988 - R 7 315,6536 | In production |
Side
|
1.319 in
33.5 mm
|
0.61 in
15.5 mm
|
|||||||
R 2 064,5035 - R 2 358,8352 | 98 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
|||||||
34009104001 | R 2 280,7956 - R 2 605,9373 | 65 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
0.433 in
11.0 mm
|
0.803 in
20.4 mm
|
||||||
R 3 196,1939 - R 3 459,6308 | 62 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
|
1.177 in
29.9 mm
|
|||||||
R 2 926,3748 - R 3 167,5709 | 9 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
0.669 in
17.0 mm
|
1.165 in
29.6 mm
|
|||||||
R 5 616,2641 - R 5 616,2641 | 21 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
0.453 in
11.5 mm
|
1.358 in
34.5 mm
|
|||||||
R 3 528,2475 - R 3 819,048 | 14 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
|
0.63 in
16.0 mm
|
|||||||
R 2 359,4447 - R 2 695,7952 | In production |
Top
|
0.535 in
13.6 mm
|
0.909 in
23.1 mm
|
|||||||
R 3 611,2644 - R 3 908,9349 | 3 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
|
0.709 in
18.0 mm
|
|||||||
R 1 966,2133 - R 2 246,4911 | In production |
Side
|
|
0.394 in
10.0 mm
|
|||||||
R 3 216,9481 - R 3 482,0736 | 75 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
|
0.575 in
14.6 mm
|
|||||||
R 1 926,9028 - R 2 201,5912 | 12 In stock - Delivery conditions may apply, visit our FAQs |
Top
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
|||||||
R 6 378,9321 - R 7 288,2993 | In production |
Side
|
1.28 in
32.5 mm
|
0.61 in
15.5 mm
|
|||||||
34009002002 | R 2 162,836 - R 2 471,1504 | 47 In stock - Delivery conditions may apply, visit our FAQs |
Side
|
|
0.433 in
11.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue