Heavy Duty Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,6907 - R 1,8739 | 6483 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
9.252 in
235.0 mm
|
||||||||
R 5,495 - R 6,2735 | 2353 In stock - Delivery conditions may apply, visit our FAQs |
6.299 in
160.0 mm
|
20.079 in
510.0 mm
|
||||||||
R 43,3683 - R 43,3683 | 1996 In stock - Delivery conditions may apply, visit our FAQs |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||||||||
R 1,2666 - R 1,4089 | In production |
1.772 in
45.0 mm
|
7.087 in
180.0 mm
|
||||||||
R 3,3815 - R 3,776 | 2052 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||||||||
R 2,1134 - R 2,3389 | 78795 In stock - Delivery conditions may apply, visit our FAQs |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
||||||||
R 1,0567 - R 1,1736 | 3964 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
||||||||
R 15,6875 - R 15,6875 | 20803 In stock - Delivery conditions may apply, visit our FAQs |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||||||||
R 65,5878 - R 65,5878 | 2184 In stock - Delivery conditions may apply, visit our FAQs |
9.055 in
230.0 mm
|
29.921 in
760.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue