Inexpensive inserts for use in ready-to-assemble furniture, drawer pulls, etc
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Compatible Thread Sizes (All) | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 6,7657 - R 7,0448 | 36 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
M4
|
||||||||
R 6,3669 - R 6,6461 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
M3
|
||||||||
R 7,4303 - R 7,7227 | In production |
0.394 in
10.0 mm
|
M4
|
||||||||
R 6,234 - R 6,5132 | 1567 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
M3
|
||||||||
R 6,8189 - R 7,098 | In production |
0.197 in
5.0 mm
|
M4
|
||||||||
R 6,2606 - R 6,5397 | 558 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
M3
|
||||||||
R 7,3506 - R 7,6563 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
M4
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue