Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Overall Thickness | Overall Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 88,5084 - R 88,5084 | 1 In stock - Delivery conditions may apply, visit our FAQs |
4.016 in
102.0 mm
|
PA GF
|
|
3.11 in
79.0 mm
|
||||||
R 108,8787 - R 689,3488 | In production |
1.508 in
38.3 mm
|
PA GF
|
1.654 in
42.0 mm
|
1.24 in
31.5 mm
|
||||||
550057 | R 274,2334 - R 426,0382 | 93 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
Nylon
|
0.256 in
6.5 mm
|
2.362 in
60.0 mm
|
|||||
R 212,2342 - R 329,195 | 118 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Nylon
|
0.232 in
5.9 mm
|
3.937 in
100.0 mm
|
||||||
R 25,1911 - R 27,3568 | 6138 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
PA GF
|
|
1.969 in
50.0 mm
|
||||||
R 44,1902 - R 430,843 | 398 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
PA GF
|
0.906 in
23.0 mm
|
2.52 in
64.0 mm
|
||||||
R 186,8162 - R 386,4687 | 167 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Nylon
|
0.232 in
5.9 mm
|
1.969 in
50.0 mm
|
||||||
R 206,246 - R 319,9074 | 38 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
Nylon
|
0.205 in
5.2 mm
|
4.724 in
120.0 mm
|
||||||
R 23,103 - R 24,9442 | 944 In stock - Delivery conditions may apply, visit our FAQs |
2.52 in
64.0 mm
|
PA GF
|
|
1.457 in
37.0 mm
|
||||||
R 44,1902 - R 58,8171 | 1088 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
PA GF
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||||||
R 199,2716 - R 309,5878 | 16 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
Nylon
|
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
||||||
R 150,8251 - R 233,8476 | 163 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
Nylon
|
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
||||||
R 44,1902 - R 345,1904 | In production |
2.047 in
52.0 mm
|
PA GF
|
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
||||||
550054 | R 149,4642 - R 231,6748 | 956 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Nylon
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
|||||
R 373,6325 - R 580,4771 | 53 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
Nylon
|
0.256 in
6.5 mm
|
2.362 in
60.0 mm
|
||||||
R 23,0608 - R 30,694 | 57 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
PA GF
|
0.61 in
15.5 mm
|
1.87 in
47.5 mm
|
||||||
R 53,776 - R 55,1271 | In production |
1.378 in
35.0 mm
|
Nylon
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||||||
R 25,6588 - R 34,1519 | 407 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
PA GF
|
0.591 in
15.0 mm
|
1.89 in
48.0 mm
|
||||||
R 196,3268 - R 407,1079 | 100 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
Zamak
|
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue