Stainless Steel Retaining cable with two loop ends coated with clear PVC.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Length | Hole Size | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 84,285 - R 149,4202 | 28 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
1.181 in
30.0 mm
|
||||||||
R 87,3424 - R 154,8534 | 17 In stock - Delivery conditions may apply, visit our FAQs |
7.874 in
200.0 mm
|
0.945 in
24.0 mm
|
||||||||
R 108,6039 - R 186,0907 | In production |
19.685 in
500.0 mm
|
0.551 in
14.0 mm
|
||||||||
R 110,971 - R 190,162 | 19 In stock - Delivery conditions may apply, visit our FAQs |
19.685 in
500.0 mm
|
0.945 in
24.0 mm
|
||||||||
1337536 | R 79,6917 - R 141,2777 | 275 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
0.551 in
14.0 mm
|
|||||||
R 112,5631 - R 192,8859 | 22 In stock - Delivery conditions may apply, visit our FAQs |
19.685 in
500.0 mm
|
1.181 in
30.0 mm
|
||||||||
R 82,7492 - R 146,7109 | 29 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
0.945 in
24.0 mm
|
||||||||
R 89,6532 - R 158,9247 | 28 In stock - Delivery conditions may apply, visit our FAQs |
7.874 in
200.0 mm
|
1.181 in
30.0 mm
|
||||||||
R 91,1749 - R 161,6486 | 20 In stock - Delivery conditions may apply, visit our FAQs |
12.598 in
320.0 mm
|
0.945 in
24.0 mm
|
||||||||
R 93,4715 - R 165,7343 | 8 In stock - Delivery conditions may apply, visit our FAQs |
12.598 in
320.0 mm
|
1.181 in
30.0 mm
|
||||||||
R 88,8782 - R 157,5773 | In production |
12.598 in
320.0 mm
|
0.551 in
14.0 mm
|
||||||||
R 85,0458 - R 150,7822 | 44 In stock - Delivery conditions may apply, visit our FAQs |
7.874 in
200.0 mm
|
0.551 in
14.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue