One-touch fasteners with pull clamping are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution. It is easily removable and repositionable while keeping the connection in place.
It comprises two components: a pull clamp and a metal base. The metal base is on one side of the fastener, while the pull clamp resides on the other. When the two components are joined, the pull clamp mechanism connects with the item, securely keeping it in place. Pull the two halves apart to release the object using the pull clamp mechanism, which is easily accomplished with a single touch.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They can be utilised for applications such as drive belts or machine coverings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | h2 | h3 | h1 | d1 | d4 | d3 | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1 198,8726 - R 1 598,4968 | 4 In stock - Delivery conditions may apply, visit our FAQs |
6.5
|
32.0
|
5.5
|
40.0
|
6.5
|
M12 x 1
|
23.0
|
|||
In production |
10.0
|
38.5
|
7.0
|
48.0
|
8.5
|
M16 x 1
|
32.0
|
||||
R 1 306,216 - R 1 741,6214 | In production |
10.0
|
41.5
|
7.0
|
51.0
|
8.5
|
M16 x 1
|
32.0
|
|||
R 1 198,8726 - R 1 598,4968 | 7 In stock - Delivery conditions may apply, visit our FAQs |
6.5
|
29.0
|
5.5
|
37.0
|
6.5
|
M12 x 1
|
23.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue