Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,7615 - R 5,5209 | 5035 In stock - Delivery conditions may apply, visit our FAQs |
0.469 in
11.9 mm
|
|||||||||
R 1,5639 - R 3,2919 | In production |
0.303 in
7.7 mm
|
|||||||||
R 1,6625 - R 3,3022 | 9101 In stock - Delivery conditions may apply, visit our FAQs |
0.24 in
6.1 mm
|
|||||||||
R 3,297 - R 5,0256 | 3 In stock - Delivery conditions may apply, visit our FAQs |
0.303 in
7.7 mm
|
|||||||||
R 2,3389 - R 3,7511 | 34709 In stock - Delivery conditions may apply, visit our FAQs |
0.382 in
9.7 mm
|
|||||||||
R 2,7193 - R 4,2207 | In production |
0.437 in
11.1 mm
|
|||||||||
R 7,9748 - R 12,6931 | In production |
0.866 in
22.0 mm
|
|||||||||
R 10,2855 - R 27,0373 | In production |
1.126 in
28.6 mm
|
|||||||||
R 17,1895 - R 35,6026 | 1915 In stock - Delivery conditions may apply, visit our FAQs |
1.5 in
38.1 mm
|
|||||||||
R 0,9412 - R 3,2919 | In production |
0.142 in
3.6 mm
|
|||||||||
R 1,6907 - R 2,5902 | 13771 In stock - Delivery conditions may apply, visit our FAQs |
0.295 in
7.5 mm
|
|||||||||
R 3,1279 - R 5,4693 | 290 In stock - Delivery conditions may apply, visit our FAQs |
0.343 in
8.7 mm
|
|||||||||
R 3,8042 - R 7,5333 | 11174 In stock - Delivery conditions may apply, visit our FAQs |
0.382 in
9.7 mm
|
|||||||||
R 7,6366 - R 14,9217 | In production |
0.787 in
20.0 mm
|
|||||||||
R 8,1157 - R 11,4547 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.937 in
23.8 mm
|
|||||||||
R 19,0634 - R 24,4574 | In production |
1.228 in
31.2 mm
|
|||||||||
R 21,191 - R 37,7697 | 948 In stock - Delivery conditions may apply, visit our FAQs |
1.626 in
41.3 mm
|
|||||||||
R 15,3719 - R 17,5433 | 772 In stock - Delivery conditions may apply, visit our FAQs |
1.374 in
34.9 mm
|
|||||||||
R 25,9533 - R 30,0816 | 19972 In stock - Delivery conditions may apply, visit our FAQs |
1.752 in
44.5 mm
|
|||||||||
R 2,8743 - R 3,7976 | In production |
0.488 in
12.4 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue