Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.
The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.
It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Cable Type | Overall Width | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 381,0706 - R 381,0706 | In production |
1.953 in
49.6 mm
|
Blue
|
3.0 - 4.0 mm
|
0.638 in
16.2 mm
|
0.315 in
8.0 mm
|
|||||
R 65,9952 - R 65,9952 | 80 In stock - Delivery conditions may apply, visit our FAQs |
1.953 in
49.6 mm
|
Black
|
2.5 - 3.5 mm
|
0.638 in
16.2 mm
|
0.315 in
8.0 mm
|
|||||
R 89,4667 - R 89,4667 | In production |
1.953 in
49.6 mm
|
Blue
|
6.35 mm OFBLT
|
0.638 in
16.2 mm
|
0.315 in
8.0 mm
|
|||||
R 65,9952 - R 65,9952 | 6350 In stock - Delivery conditions may apply, visit our FAQs |
1.953 in
49.6 mm
|
Green
|
5.1 - 6.0 mm
|
0.638 in
16.2 mm
|
0.315 in
8.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue