Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Insert Height | Head Length | Compatible Tube Gauge | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,5921 - R 3,8285 | 3594 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
1.0-2.0
|
||||||
R 4,1705 - R 9,494 | 1823 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
1.0-2.0
|
||||||
R 1,0031 - R 2,8378 | 135 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
1.0-2.0
|
||||||
R 1,0356 - R 2,4767 | 3334 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
1.0-2.0
|
||||||
R 2,2543 - R 5,2113 | In production |
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
1.0-2.0
|
||||||
R 2,9025 - R 10,6807 | 715 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
1.0-2.0
|
||||||
R 1,2652 - R 2,9204 | 7605 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
1.0-2.0
|
||||||
R 3,466 - R 7,9976 | 4172 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.0-2.0
|
||||||
R 1,9162 - R 5,6241 | 20528 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.433 in
11.0 mm
|
1.575 in
40.0 mm
|
1.0-2.0
|
||||||
R 1,7612 - R 4,3032 | 5794 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
1.0-2.0
|
||||||
R 9,4965 - R 19,3492 | 1468 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
1.0-2.0
|
||||||
R 2,5925 - R 7,8944 | 2909 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.0-2.0
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue