Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 8,9751 - R 22,5999 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
Chrome
|
PE
|
1.575 in
40.0 mm
|
1.0-2.0
|
|||||
R 17,1754 - R 46,0769 | 95 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Silver
|
ABS
|
1.575 in
40.0 mm
|
|
|||||
R 40,2122 - R 86,1686 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Silver
|
ABS
|
3.15 in
80.0 mm
|
|
|||||
R 23,4031 - R 26,0097 | 1798 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
Black
|
ABS
|
1.575 in
40.0 mm
|
|
|||||
R 6,129 - R 15,7889 | 1590 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Chrome
|
PE
|
0.787 in
20.0 mm
|
1.0-2.0
|
|||||
R 11,7931 - R 31,6811 | In production |
0.591 in
15.0 mm
|
Silver
|
ABS
|
0.787 in
20.0 mm
|
|
|||||
R 17,1754 - R 46,0769 | 600 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Silver
|
ABS
|
1.575 in
40.0 mm
|
|
|||||
R 15,3296 - R 18,0349 | In production |
0.591 in
15.0 mm
|
Black
|
ABS
|
0.787 in
20.0 mm
|
|
|||||
R 19,9652 - R 53,6618 | 6700 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
Silver
|
ABS
|
0.787 in
20.0 mm
|
|
|||||
R 7,538 - R 18,6268 | 2164 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
Chrome
|
PE
|
1.181 in
30.0 mm
|
1.0-2.0
|
|||||
R 18,1053 - R 43,1359 | In production |
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.575 in
40.0 mm
|
|
|||||
R 33,7872 - R 80,4928 | 409 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Silver
|
ABS
|
2.362 in
60.0 mm
|
|
|||||
R 19,5566 - R 21,7123 | In production |
0.591 in
15.0 mm
|
Black
|
ABS
|
1.378 in
35.0 mm
|
|
|||||
R 23,3044 - R 62,4335 | 237 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Silver
|
ABS
|
1.181 in
30.0 mm
|
|
|||||
R 6,8758 - R 16,7177 | In production |
0.787 in
20.0 mm
|
Chrome
|
PE
|
0.787 in
20.0 mm
|
1.0-2.0
|
|||||
R 16,0905 - R 34,5706 | In production |
0.591 in
15.0 mm
|
Silver
|
ABS
|
1.378 in
35.0 mm
|
|
|||||
R 33,5054 - R 71,7211 | In production |
1.181 in
30.0 mm
|
Silver
|
ABS
|
1.969 in
50.0 mm
|
|
|||||
R 14,9557 - R 17,595 | In production |
0.591 in
15.0 mm
|
Black
|
ABS
|
0.787 in
20.0 mm
|
|
|||||
R 29,1517 - R 62,4335 | In production |
0.787 in
20.0 mm
|
Silver
|
ABS
|
1.181 in
30.0 mm
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue