Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 6,0345 - R 6,7081 | In production |
M2
|
|
0.531 in
13.5 mm
|
|
|
|||||
R 6,2957 - R 7,0105 | In production |
M4
|
|
0.591 in
15.0 mm
|
|
|
|||||
R 4,6324 - R 6,1857 | In production |
M3
|
|
|
|
|
|||||
R 6,7768 - R 7,5328 | In production |
M4
|
|
|
|
|
|||||
R 4,1283 - R 5,5091 | In production |
M6
|
|
0.492 in
12.5 mm
|
|
|
|||||
R 4,3396 - R 5,7908 | 13 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
|
0.65 in
16.5 mm
|
|
|
|||||
R 5,7871 - R 6,4469 | In production |
M6
|
|
0.709 in
18.0 mm
|
|
|
|||||
R 6,7768 - R 7,5328 | In production |
M5
|
|
0.63 in
16.0 mm
|
|
|
|||||
R 6,2957 - R 7,0105 | In production |
M6
|
|
0.63 in
16.0 mm
|
|
|
|||||
R 3,2303 - R 4,3162 | In production |
M3
|
|
0.551 in
14.0 mm
|
|
|
|||||
R 2,9283 - R 3,6151 | 4621 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
|
|||||
R 2,9283 - R 3,6151 | 264 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
|
|||||
R 2,9283 - R 3,6151 | 1225 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
|
|||||
R 2,9283 - R 3,6151 | In production |
|
|
|
|
|
|||||
R 4,522 - R 6,2558 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
0.189 in
4.8 mm
|
0.488 in
12.4 mm
|
|
|
|||||
R 2,9283 - R 3,6151 | 12000 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
|
|||||
R 1,5943 - R 9,9584 | 2 In stock - Delivery conditions may apply, visit our FAQs |
|
0.039 in
1.0 mm
|
|
|
|
|||||
R 2,9283 - R 3,6151 | 7000 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
|
|||||
R 2,9283 - R 3,6151 | In production |
|
|
|
|
|
|||||
R 4,187 - R 5,7908 | 998 In stock - Delivery conditions may apply, visit our FAQs |
|
0.031 in
0.8 mm
|
0.488 in
12.4 mm
|
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue