This range of cable tie holders is available for a variety of cable tie types and applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Compatible Cable Tie Width | Hole Diameter | Overall Width | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,7897 - R 3,8183 | 105529 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
0.190 in
4.8 mm
|
0.169 in
4.3 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
|||||
R 4,2406 - R 5,2354 | 2461 In stock - Delivery conditions may apply, visit our FAQs |
1.02 in
25.9 mm
|
0.510 in
13 mm
|
0.205 in
5.2 mm
|
0.768 in
19.5 mm
|
0.5 in
12.7 mm
|
|||||
R 11,8682 - R 15,7946 | In production |
2.272 in
57.7 mm
|
0.354 in
9 mm
|
0.531 in
13.5 mm
|
1.343 in
34.1 mm
|
0.531 in
13.5 mm
|
|||||
R 7,4456 - R 21,8068 | 9286 In stock - Delivery conditions may apply, visit our FAQs |
1.091 in
27.7 mm
|
0.190 in
4.8 mm
|
0.252 in
6.4 mm
|
0.736 in
18.7 mm
|
4.583 in
116.4 mm
|
|||||
R 4,7764 - R 9,3837 | 4868 In stock - Delivery conditions may apply, visit our FAQs |
1.291 in
32.8 mm
|
0.190 in
4.8 mm
|
0.169 in
4.3 mm
|
0.752 in
19.1 mm
|
0.181 in
4.6 mm
|
|||||
R 2,7897 - R 3,8183 | 88517 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
0.190 in
4.8 mm
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
|||||
R 2,2261 - R 3,2406 | 18464 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.190 in
4.8 mm
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|||||
R 9,4683 - R 15,9637 | 10175 In stock - Delivery conditions may apply, visit our FAQs |
1.091 in
27.7 mm
|
0.190 in
4.8 mm
|
0.209 in
5.3 mm
|
0.736 in
18.7 mm
|
4.583 in
116.4 mm
|
|||||
R 1,2137 - R 1,3852 | In production |
0.63 in
16.0 mm
|
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.484 in
12.3 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue