Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
In production |
|
5.984 in
152.0 mm
|
|||||||||
R 1,7471 - R 2,3248 | 17000 In stock - Delivery conditions may apply, visit our FAQs |
|
10 in
254.0 mm
|
||||||||
R 2,4516 - R 3,5506 | In production |
UL94 V-2
|
12.752 in
323.9 mm
|
||||||||
R 1,0768 - R 1,4332 | 13054 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
6 in
152.4 mm
|
||||||||
R 1,578 - R 2,6066 | In production |
UL94 V-2
|
10.752 in
273.1 mm
|
||||||||
R 2,4516 - R 3,5506 | In production |
UL94 V-2
|
12.752 in
323.9 mm
|
||||||||
R 0,9615 - R 1,4078 | 2938 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
2.5 in
63.5 mm
|
||||||||
R 1,1202 - R 1,6401 | 14473 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
4 in
101.6 mm
|
||||||||
R 1,1791 - R 1,7264 | 1092 In stock - Delivery conditions may apply, visit our FAQs |
UL94 HB
|
4 in
101.6 mm
|
||||||||
R 1,2081 - R 1,7688 | 1205 In stock - Delivery conditions may apply, visit our FAQs |
UL94 HB
|
5 in
127.0 mm
|
||||||||
R 1,0784 - R 1,5789 | 2991 In stock - Delivery conditions may apply, visit our FAQs |
UL94 HB
|
6 in
152.4 mm
|
||||||||
R 1,9295 - R 2,8038 | 3248 In stock - Delivery conditions may apply, visit our FAQs |
UL94 HB
|
8.752 in
222.3 mm
|
||||||||
R 1,6062 - R 1,7894 | 138396 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
7.087 in
180.0 mm
|
||||||||
R 0,6354 - R 0,7058 | 4996 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
4.724 in
120.0 mm
|
||||||||
R 2,7615 - R 3,0715 | 5398 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
8.898 in
226.0 mm
|
||||||||
LBT-18-01 | R 0,5227 - R 0,9355 | 62277 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
5.906 in
150.0 mm
|
|||||||
R 1,8035 - R 2,987 | 190 In stock - Delivery conditions may apply, visit our FAQs |
UL94 HB
|
10.752 in
273.1 mm
|
||||||||
R 1,1727 - R 1,717 | 4100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
4 in
101.6 mm
|
||||||||
R 2,0238 - R 2,1095 | 250 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
8.752 in
222.3 mm
|
||||||||
R 1,7471 - R 2,9025 | In production |
UL94 HB
|
10.752 in
273.1 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue