Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Nominal Pipe Size | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
2420 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
||||||||||
718 In stock - Delivery conditions may apply, visit our FAQs |
1.252 in
31.8 mm
|
||||||||||
939 In stock - Delivery conditions may apply, visit our FAQs |
3 in
76.2 mm
|
||||||||||
4000 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
||||||||||
49 In stock - Delivery conditions may apply, visit our FAQs |
4 in
101.6 mm
|
||||||||||
400 In stock - Delivery conditions may apply, visit our FAQs |
2.5 in
63.5 mm
|
||||||||||
1903 In stock - Delivery conditions may apply, visit our FAQs |
1.252 in
31.8 mm
|
||||||||||
1092 In stock - Delivery conditions may apply, visit our FAQs |
1.5 in
38.1 mm
|
||||||||||
In production |
0.750 in
19.1 mm
|
||||||||||
200 In stock - Delivery conditions may apply, visit our FAQs |
2.500 in
63.5 mm
|
||||||||||
1248 In stock - Delivery conditions may apply, visit our FAQs |
2.000 in
50.8 mm
|
||||||||||
854 In stock - Delivery conditions may apply, visit our FAQs |
1.500 in
38.1 mm
|
||||||||||
70 In stock - Delivery conditions may apply, visit our FAQs |
4.000 in
101.6 mm
|
||||||||||
278 In stock - Delivery conditions may apply, visit our FAQs |
12.000 in
304.8 mm
|
||||||||||
In production |
1.250 in
31.8 mm
|
||||||||||
8 In stock - Delivery conditions may apply, visit our FAQs |
12.000 in
304.8 mm
|
||||||||||
10 In stock - Delivery conditions may apply, visit our FAQs |
4.000 in
101.6 mm
|
||||||||||
17 In stock - Delivery conditions may apply, visit our FAQs |
10.000 in
254 mm
|
||||||||||
264 In stock - Delivery conditions may apply, visit our FAQs |
8.000 in
203.2 mm
|
||||||||||
13642 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
||||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue