Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,2189 - R 1,7014 | In production |
0.386 in
9.8 mm
|
|||||||||
R 1,1581 - R 2,2651 | 15295 In stock - Delivery conditions may apply, visit our FAQs |
0.433 in
11.0 mm
|
|||||||||
R 0,9862 - R 1,9297 | 24089 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
|||||||||
R 1,0651 - R 2,1929 | 42979 In stock - Delivery conditions may apply, visit our FAQs |
0.74 in
18.8 mm
|
|||||||||
R 0,944 - R 1,8472 | 193831 In stock - Delivery conditions may apply, visit our FAQs |
0.819 in
20.8 mm
|
|||||||||
R 3,4097 - R 6,7077 | 27915 In stock - Delivery conditions may apply, visit our FAQs |
1.642 in
41.7 mm
|
|||||||||
R 0,8045 - R 1,5685 | 50997 In stock - Delivery conditions may apply, visit our FAQs |
0.665 in
16.9 mm
|
|||||||||
R 2,9508 - R 4,0674 | 3993 In stock - Delivery conditions may apply, visit our FAQs |
0.831 in
21.1 mm
|
|||||||||
R 0,7721 - R 1,5169 | 113372 In stock - Delivery conditions may apply, visit our FAQs |
0.433 in
11.0 mm
|
|||||||||
R 0,9862 - R 1,9297 | 6212 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
|||||||||
R 1,0651 - R 2,1929 | 10500 In stock - Delivery conditions may apply, visit our FAQs |
0.74 in
18.8 mm
|
|||||||||
R 0,6791 - R 4,4271 | 110999 In stock - Delivery conditions may apply, visit our FAQs |
1.031 in
26.2 mm
|
|||||||||
R 2,0007 - R 3,9111 | 230482 In stock - Delivery conditions may apply, visit our FAQs |
1.307 in
33.2 mm
|
|||||||||
R 1,2308 - R 1,7279 | 7859 In stock - Delivery conditions may apply, visit our FAQs |
0.516 in
13.1 mm
|
|||||||||
R 2,9508 - R 4,0674 | In production |
0.846 in
21.5 mm
|
|||||||||
R 0,9693 - R 2,4251 | 74730 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
|||||||||
R 2,3248 - R 5,7789 | 1438 In stock - Delivery conditions may apply, visit our FAQs |
1.339 in
34.0 mm
|
|||||||||
R 1,1694 - R 3,0752 | 232 In stock - Delivery conditions may apply, visit our FAQs |
0.74 in
18.8 mm
|
|||||||||
R 1,7048 - R 4,2619 | 151 In stock - Delivery conditions may apply, visit our FAQs |
1.051 in
26.7 mm
|
|||||||||
R 1,6766 - R 6,0885 | 17108 In stock - Delivery conditions may apply, visit our FAQs |
1.173 in
29.8 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue