This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.
How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.
The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | w1 0.05 | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 32,3892 - R 46,278 | 100 In stock - Delivery conditions may apply, visit our FAQs |
8.0
|
M3.5
|
1.2
|
|||||||
R 25,2612 - R 36,0936 | 308 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
M3
|
1.0
|
|||||||
R 39,6792 - R 56,6784 | 1 In stock - Delivery conditions may apply, visit our FAQs |
12.0
|
M6
|
1.6
|
|||||||
R 42,0012 - R 60,0048 | 105 In stock - Delivery conditions may apply, visit our FAQs |
16.0
|
M8
|
2.0
|
|||||||
R 48,6648 - R 69,5196 | 100 In stock - Delivery conditions may apply, visit our FAQs |
24.0
|
M12
|
3.5
|
|||||||
R 94,6944 - R 135,2808 | 213 In stock - Delivery conditions may apply, visit our FAQs |
32.0
|
M16
|
4.0
|
|||||||
R 173,2644 - R 247,5252 | In production |
40.0
|
M20
|
5.0
|
|||||||
R 41,7879 - R 55,6196 | 230 In stock - Delivery conditions may apply, visit our FAQs |
20.0
|
M10
|
3.0
|
|||||||
R 33,0156 - R 47,1636 | 97 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
M3
|
1.0
|
|||||||
R 26,9676 - R 38,5236 | 98 In stock - Delivery conditions may apply, visit our FAQs |
5.0
|
M2.5
|
1.0
|
|||||||
R 32,0796 - R 43,3944 | 250 In stock - Delivery conditions may apply, visit our FAQs |
12.0
|
M6
|
1.6
|
|||||||
R 32,3892 - R 46,278 | 500 In stock - Delivery conditions may apply, visit our FAQs |
16.0
|
M8
|
2.0
|
|||||||
R 67,1139 - R 89,3286 | 100 In stock - Delivery conditions may apply, visit our FAQs |
24.0
|
M12
|
3.5
|
|||||||
R 42,0012 - R 60,0048 | In production |
8.0
|
M3.5
|
1.2
|
|||||||
R 26,5923 - R 36,0936 | 388 In stock - Delivery conditions may apply, visit our FAQs |
8.0
|
M4
|
1.2
|
|||||||
R 29,1249 - R 39,852 | 32 In stock - Delivery conditions may apply, visit our FAQs |
10.0
|
M5
|
1.5
|
|||||||
R 23,0904 - R 32,994 | In production |
5.0
|
M2.5
|
1.0
|
|||||||
R 36,2664 - R 51,8076 | 178 In stock - Delivery conditions may apply, visit our FAQs |
10.0
|
M5
|
1.5
|
|||||||
R 46,0296 - R 65,7612 | 369 In stock - Delivery conditions may apply, visit our FAQs |
20.0
|
M10
|
3.0
|
|||||||
R 142,1172 - R 203,0292 | In production |
32.0
|
M16
|
4.0
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue