Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

C-Form Schwenkhebel

 (4 Produktgruppen)

Liste Rasteransicht

Lackierhaken CV-Form, Draht, rund

CV-shaped round wire hooks are useful for managing loads in a range of applications, including paint finishing and material handling.

  • Wire Hooks provide support for handling loads for a variety of applications.
  • Ideal for paint finishing, surface treatments and material handling.
  • Reusable.
Seriennummer:

Lackierhaken

Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.

  • Wire Hooks provide support for handling loads for a variety of applications.
  • Ideal for paint finishing, surface treatments and material handling.
  • Reusable.
Material: Eisen, Stahl Farbe: Natur, Seriennummer: SR1087

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Series Code :SR5537

Seriennummer: SR5537