Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Kautschuk Zum Einstecken

 (25 Produktgruppen)

Liste Rasteransicht

Abdeckstopfen für Kabelverschraubungen

Push-in Cable Blanking Plugs protect against sharp edges and provide waterproof protection for spare apertures. IP97-compliant. Accommodates typical Metric and PG sizes. A quick solution that creates a clean finish.

  • Fits standard Metric and PG sizes.
  • Complies with IP67.
  • Pull tab for easy release.
Material: Silikon Farbe: Schwarz Seriennummer: SR6275

Blindstopfen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • It protects against moisture ingress and dust, is acid-resistant and vibration-dampening.
  • Used in electronic applications and the automotive industry.
  • Used on sheet metal to protect against sharp edges and are ideal for closing panel cavities.
Material: PVC, Nylon, TPE, EBA, TPG Farbe: Schwarz Material Entflammbarkeitsklasse: , UL94 V-2Seriennummer: SR1750, SR6273, SRF0006, SR1751

Bolzenschutzkappen

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • It is used to protect BSP and UNF threads.
  • Designed with a small flange.
  • It increases protection against contaminants and limits wasted time during repetitive operations.
Material: LDPE, PE Farbe: Natur, Rot Seriennummer: SR1024, SR1124, SR1025, SR1380

Flanschlose Maskierungsstopfen

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silikon, TPE, PVC Farbe: Schwarz, Natur, Blau, Grün, Lila, Orange, Gelb, Pink, Rot Seriennummer: SR1090, SR1093, SR5748, SR1034

Gerader Maskierungsschlauch

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silikon Farbe: Rot, Natur Seriennummer: SRF0064, SR1088, SRF0065

Kappen für Innensechskantschrauben

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

  • Used for the inside of UPS boxes when high voltage cables pass close to metal screw heads.
  • Cover and protect socket head screws from dust and dirt, while providing a quick and clean finish.
  • Used in appliances, electrical applications and automotive.
Material: Silikon, LDPE Farbe: Schwarz, Weiß, Grau Seriennummer: SR1628, SR1813

Kappen für Maskierung - gerade

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silikon, EPDM Farbe: Natur, Schwarz, Gelb, Pink, Grün, Blau, Orange, Grau Seriennummer: SR1052, SR1095

Konische Hochtemperatur-Stopfen

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • Available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes.
  • These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
  • Used in chemical, machining applications and industrial equipment.
Material: EPDM, Silikon, TPG Farbe: Schwarz, Natur, Gelb, Blau, Grün, Lila, Orange, Pink, Rot Seriennummer: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

Konische Maskierungsstopfen/-kappen

Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.

  • Versatile masking solution that can be used as a cap or plug.
  • Tapered design.
  • Premium and economical material options.
Material: Silikon, EPDM Farbe: Lila, Rot, Natur, Rost, Schwarz, Blau, Grün, Braun, Gelb Seriennummer: SR1075, SR1091

Konische Stopfen mit Griff

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Designed to ensure a secure fit due to their convex sides.
  • It protects against contaminants, debris, and damage.
  • Reusable due to the material and without affecting the effectiveness of the sealing.
Material: Silikon Farbe: Grau, Gelb, Grün, Weiß, Rot, Schwarz, Pink, Lila, Blau, Transparent Seriennummer: SR5751

Maskierungskappen mit Flansch

Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.

  • Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
  • Integrated washer masks of grounding and also provides edge protection.
  • Can also be inverted and used to plug holes.
Material: Silikon Farbe: Grau, Natur, Lila, Gelb, Schwarz, Rot, Pink, Grün Seriennummer: SR5756

Maskierungskappen zum einfachen Abziehen

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Die Maskierungskappen für einfaches Abziehen bieten optimalen Schutz für Enden von Profilen wie Stangen, Rohre und Schläuche während des Herstellungsverfahrens.

  • Typische Anwendungen sind: Eloxieren, Strahlen, Pulverbeschichten, E-Beschichten, Galvanisieren und allgemeine Lackierstraßen.
  • Um eine optimale Passform zu gewährleisten, sollte der Innendurchmesser etwa 10 % kleiner sein als der Außendurchmesser des abzudeckenden Teils.
Material: EPDM, Silikon, PVC Farbe: Schwarz, Natur, Transparent, Gelb Seriennummer: SR1096, SR6119, SR5755, SRF0079

Maskierungsschlauch in Sternform

Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.

  • A masking solution that is ideal for long studs and pins, where caps are too short.
  • Flexible and fits easily on to tight diameters.
  • Fits over threaded studs, non-threaded tubes or irregular shapes.
Material: Silikon Farbe: Grün, Blau, Weiß, Gelb, Rot Seriennummer: SR1051

Maskierungsstopfen mit Flansch

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silikon, EPDM Farbe: Natur, Schwarz, Weiß, Grau, Dunkelgrün, Gelb, Pink, Lila, Rot Seriennummer: SR1065, SR1092, SR5753

Maskierungszugstopfen

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silikon, Silikonkautschuk Farbe: Schwarz, Transparent, Natur, Rot, Grau, Weiß, Lila, Grün, Pink, Orange, Gelb, Blau Seriennummer: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Parallele Schutzstopfen

Parallele Schutzstopfen sind Allzweckstopfen, die zum Schutz einer Vielzahl von Anwendungen eingesetzt werden.

Das aus thermoplastischen Elastomeren gefertigte Sortiment wird für Anwendungen empfohlen, bei denen Säurebeständigkeit erforderlich ist. Das PVC-Sortiment ist sehr reiß- und abriebfest und daher ideal für Anwendungen mit Gewinde. Das grüne Vinylsortiment eignet sich gut für Anwendungen, bei denen Öle und Fette vorhanden sind.

Das Design mit paralleler oder gerader Wandung gewährleistet einen sicheren und passgenauen Sitz und schützt vor Verunreinigungen, Beschädigungen, Schmutz, Korrosion, Feuchtigkeit und Ablagerungen bei Lagerung und Transport.

  • Das parallele Design sorgt für einen sicheren und passgenauen Sitz, der Verunreinigungen, Korrosion und Ablagerungen bei Lagerung und Transport verhindert.
  • Leicht zu montieren und zu entfernen und sorgt für ein ordentliches Erscheinungsbild.
  • Geeignet für verschiedene Anwendungen, z. B. in der Automobilindustrie, in der Fertigung und im Handel.
Material: TPG, LDPE, TPE, PVC, Vinyl Farbe: Schwarz, Rot, Natur, Grün Seriennummer: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Puffer und Gummifüße zum Einschieben ‒ Puffer

Puffer zum Einschieben können als Gleiter, Puffer, Abschlusselemente, Schieber und Stopper in zahlreichen Anwendungen verwendet werden. Der Einpressschaft hält den Puffer sicher an seinem Platz und schützt damit Oberflächen vor Kontakt.

Seriennummer: SR5807

Puffer- und Gummifüße zum Einschieben ‒ Pufferfüße

Puffer zum Einschieben können als Gleiter, Puffer, Abschlusselemente, Schieber und Stopper in zahlreichen Anwendungen verwendet werden. Der Einpressschaft hält den Puffer sicher an seinem Platz und schützt damit Oberflächen vor Kontakt.

Seriennummer: SR5795

Füße zur Schnellmontage

Füße zur Schnellmontage, auch bekannt als Tüllenfüße, sind die ideale Wahl für eine Vielzahl von Anwendungen. Sie haben eine Reihe nützlicher Eigenschaften, die Oberflächenschutz, Vibrationsdämpfung, Festigkeit und Rutschfestigkeit bieten können.

Unser Sortiment an Steckfüßen ist so konzipiert, dass sie einfach in gestanzte oder gebohrte Löcher, in Rohrenden oder in den Sockel von Möbeln gesteckt werden können - so sind sie schnell und einfach zu installieren. Sie bieten Stabilität und Halt in verschiedenen Anwendungen und Branchen, z. B. im Büro und im Einzelhandel, bei der Herstellung von Klein- und Großgeräten, Möbeln und Schränken, Gehäusen und Kisten, Glasregalen und Tischplatten, zum Stapeln, in elektrischen und elektronischen Geräten - und in vielen anderen Bereichen.

  • Erhältlich in verschiedenen Materialien wie Nylon 6/6, Silikonkautschuk, Polyethylen mit geringer Dichte (LDPE) und Thermoplastisches Elastomer (TPE).
  • Formen: Rechteckig, rechtwinklig, rund und quadratisch
  • Farben: Schwarz, Braun, Grau, Natur und Transparent
  • Optionen mit Flammwidrigkeitsklasse UL94 HB.


Seriennummer: SR1573 ,SR5797, SR5798, SR5802

Rutschfeste Gummi-Pads

Rutschfeste Gummipads sind ideal, um die Nivellierfüße an Maschinen oder Förderbändern abzudecken. Diese Pads können große Lasten tragen und bieten zusätzliche Reibung, um ein Verschieben oder Rutschen zu verhindern.

Stopfen für Vierkantrohre

Vierkanteinsätze und Gleiter sorgen für ein ordentliches Aussehen und bieten Schutz für die Enden von viereckigen Rohren, Stangen und Pfosten. Es sind zwei Ausführungen erhältlich: gerippt für maximalen Halt, die für mehrere Rohrstärken verwendet werden können, oder mit einem glatten Schaft, der speziell für eine Rohrstärke geeignet ist und Ihnen einen Vorsprung für eine einfache Installation bietet.

Entwickelt, um eine festsitzende Verbindung an einer Vielzahl von rohrförmigen Produkten herzustellen. Einige dieser Produkte schützen vor Beschädigungen von Böden oder anderen Oberflächen und bieten Schutz vor äußeren Einflüssen.

Sie sind in einer Vielzahl von Optionen und Ausführungen erhältlich: gerippte Standard-Viereckeinsätze, leichte viereckige Einsätze und viereckige Metalleinsätze. Sie werden in der Regel in Möbeln und Industrieanlagen eingesetzt. Die Vielseitigkeit der Materialien, Oberflächen und Farben dieser Einsätze bietet eine Auswahl, um das ästhetische Erscheinungsbild und die erstklassige Passform für Ihre Anwendung zu maximieren.

  • Veredelungsprodukt für viereckige, rohrförmige Produkte.
  • Ideal für die Verwendung an Möbeln und in Industrieanlagen.
  • Verhindern Schäden an Böden und schützen Rohre vor äußeren Einflüssen.
Material: ABS, LDPE, PE, TPG Farbe: Silbern, Schwarz, Weiß, Mittelgrau, Blau, Rot, Gelb, Braun, Grün, Dunkelgrau, Grau Seriennummer: SR5722, SRANQ, SR1540, SR1542

USB-Staubabdeckung

These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).

  • It prevents dust, dirt, debris, and moisture from entering electrical components.
  • It is resistant to temperatures of up to 150C | 302F
  • Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Material: Nylon, Silikonkautschuk, Kunststoff, EPDM Farbe: Schwarz, Grau Material Entflammbarkeitsklasse: UL94 V-2, Seriennummer: SRF0058

Zugstopfen mit Seitenlasche

Zugstopfen mit Seitenlasche sind eine Art von Stopfen mit einer integrierten seitlichen Abziehlasche, die sich an schwierigen Stellen leicht entfernen lässt. Sie dienen zum Schutz von Gewinde- und Nicht-Gewindebohrungen während der Produktion, der Lagerung und des Transports. Sie bieten Schutz vor Staub, Schmutz, Beschädigung, Feuchtigkeit, Säure und Korrosion.

Die seitliche Abziehlasche ist für ein schnelles und einfaches Entfernen konzipiert und bietet eine zusätzliche Hilfe beim Entfernen des Stopfens aus einer festsitzenden Anwendung. Das Produkt kann Temperaturen von -40 C bis 135 C (-40 F bis 275 F) standhalten.

Sie werden in verschiedenen Anwendungen eingesetzt, u. a. im Maschinenbau, in der Elektronik, in der Automobilindustrie und in HVAC-Systemen.

  • Schützen vor Staub, Schmutz, Beschädigungen, Feuchtigkeit, Säuren und Korrosion.
  • Hält Temperaturen von -40 C bis 135 C (-40 F bis 275 F) stand.
  • Durch das konische Design passt der Stopfen auf mehrere Innendurchmesser.
Material: LDPE, TPE Farbe: Gelb, Natur, Blau Seriennummer: SRSTCL2, SR1053, SR1110

Schlauchstopfen mit zentraler Abziehlasche

Schlauchstopfen mit zentraler Abziehlasche sind zum Verschließen und Abdichten von Schlauchenden gedacht. Sie haben Rippen, die einen festen Sitz beim Verschließen von Hydraulikleitungen gewährleisten, ohne diese zu dehnen. Sie zeichnen sich durch eine hohe Zugfestigkeit, Zähigkeit und Flexibilität aus.

Die innen liegende, zentral angeordnete Abziehlasche ermöglicht ein einfaches Einsetzen und Herausziehen des Stopfens und macht ihn zu einer unkomplizierten Alternative. Außerdem ermöglicht die konische Form das Verschließen zahlreicher Innendurchmesser. Der feste Sitz und die sichere Abdichtung des Stopfens verhindern effektiv das Eindringen von Staub, Schmutz und anderen Verunreinigungen in den Schlauch. Dies trägt zum Schutz der internen Komponenten bei und garantiert eine optimale Leistung.

Wird häufig im Baugewerbe, in der Automobilindustrie und in der Landwirtschaft eingesetzt.

  • Zeichnet sich durch eine hohe Zugfestigkeit, Zähigkeit und Flexibilität aus.
  • Verfügt über Rippen, die einen festen Sitz beim Verschließen von Hydraulikleitungen gewährleisten, ohne diese zu dehnen.
  • Die konische Form ermöglicht das Verschließen zahlreicher Innendurchmesser.
Material: EVA Farbe: Gelb Seriennummer: SR6111

Stopfen mit zentraler Abziehlasche

Der Stopfen mit zentraler Abziehlasche lässt sich leicht in eine Gewindebohrung oder eine Bohrung ohne Gewinde einsetzen. Aufgrund des konischen Designs kann er zum Verschließen mehrerer Innendurchmesser verwendet werden. Dieser Stopfen bietet einen festen und sicheren Sitz, der verhindert, dass unerwünschte Substanzen in das offene Rohr oder die Bohrung eindringen, wodurch die internen Komponenten geschützt und eine optimale Leistung gewährleistet wird.

Die integrierte Lasche in der Mitte ermöglicht ein schnelles und einfaches Entfernen, indem die Lasche nach oben gezogen wird. Der Stopfen schützt vor Beschädigung, Schmutz, Feuchtigkeit und Korrosion während der Lagerung und des Transports.

Wird in verschiedenen Anwendungen eingesetzt.

  • Das konische Design bedeutet, dass der Stopfen für mehrere Innendurchmesser geeignet ist.
  • Die integrierte zentrale Abziehlasche ist so konzipiert, dass der Stopfen sich schnell und einfach von Hand oder mit einem Werkzeug aus- und einbauen lässt.
  • Verwendet in verschiedenen Anwendungen, einschließlich elektrischer Kabel in Maschinen, Geräten und Schalttafeln.
Material: LDPE Farbe: Gelb, Orange, Rot Seriennummer: SR1174, SR1068