Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi

Menu Search Oops!

Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Rectangular Threaded Fibre Wire Saddle

 (2 products)

List Grid

Pull Handles - Bridge Shape Plastic

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Handle Materials: Acrylonitrile Butadiene Styrene (ABS), Duroplast, Glass-filled Thermoplastic and Polyamide (PA)
  • Handle Finish options: No finish, Gloss and Sand Grain
  • Handle Colour: Black
  • Screw mounted design

Rectangular Threaded Inserts & Glides - Metal

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Oops!

Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi

Oops!

Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi

Oops!

Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi