Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Mount Type Base Diameter View
2.6522 RM - 2.9387 RM 152613 In stock
M6
25.0 mm
3.4304 RM - 3.8002 RM 111635 In stock
M8
25.0 mm
4.0587 RM - 4.4964 RM 241722 In stock
M10
30.0 mm
466122 2.7936 RM - 3.096 RM 475812 In stock
M8
25.0 mm
8.0877 RM - 8.9619 RM 40967 In stock
M12
38.0 mm
3.5537 RM - 3.938 RM 84741 In stock
M8
30.0 mm
4.7744 RM - 5.2892 RM 189751 In stock
M10
30.0 mm
5.4974 RM - 6.0911 RM 15783 In stock
M12
48.0 mm
6.3643 RM - 7.052 RM 58430 In stock
M8
38.0 mm
2.2412 RM - 2.4828 RM 45119 In stock
M8
25.0 mm
6.635 RM - 7.3513 RM 327910 In stock
M12
38.0 mm
466155 5.461 RM - 6.051 RM 140560 In stock
M8
48.0 mm
4.8388 RM - 5.3614 RM 75365 In stock
M10
48.0 mm
6.8239 RM - 7.5608 RM 44486 In stock
M12
48.0 mm
6.1694 RM - 6.8359 RM 81829 In stock
M8
30.0 mm
6.3819 RM - 7.0709 RM 107666 In stock
M10
48.0 mm
3.6077 RM - 3.9974 RM 141069 In stock
M8
38.0 mm
4.6858 RM - 5.1921 RM 624805 In stock
M12
38.0 mm
3.6496 RM - 4.0435 RM 111648 In stock
M8
48.0 mm
6.6854 RM - 7.4078 RM 18 In stock
M8
48.0 mm
  • of 3
Non-Articulated Adjustable Feet 25.0 mm M6 20.0 mm Black

466121

Price Range
2.9387 RM - 2.6522 RM

Stock Levels
152613 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

466124

Price Range
3.8002 RM - 3.4304 RM

Stock Levels
111635 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

466133

Price Range
4.4964 RM - 4.0587 RM

Stock Levels
241722 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

466122

Price Range
3.096 RM - 2.7936 RM

Stock Levels
475812 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

466151

Price Range
8.9619 RM - 8.0877 RM

Stock Levels
40967 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

466129

Price Range
3.938 RM - 3.5537 RM

Stock Levels
84741 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

466134

Price Range
5.2892 RM - 4.7744 RM

Stock Levels
189751 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M12 40.0 mm Black

466163

Price Range
6.0911 RM - 5.4974 RM

Stock Levels
15783 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M8 100.0 mm Black

466141

Price Range
7.052 RM - 6.3643 RM

Stock Levels
58430 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

497509

Price Range
2.4828 RM - 2.2412 RM

Stock Levels
45119 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

466150

Price Range
7.3513 RM - 6.635 RM

Stock Levels
327910 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M8 70.0 mm Black

466155

Price Range
6.051 RM - 5.461 RM

Stock Levels
140560 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M10 55.0 mm Black

466159

Price Range
5.3614 RM - 4.8388 RM

Stock Levels
75365 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

466165

Price Range
7.5608 RM - 6.8239 RM

Stock Levels
44486 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M8 100.0 mm Black

466131

Price Range
6.8359 RM - 6.1694 RM

Stock Levels
81829 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M10 70.0 mm Black

466160

Price Range
7.0709 RM - 6.3819 RM

Stock Levels
107666 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

466138

Price Range
3.9974 RM - 3.6077 RM

Stock Levels
141069 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M12 25.0 mm Black

466147

Price Range
5.1921 RM - 4.6858 RM

Stock Levels
624805 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M8 25.0 mm Black

466152

Price Range
4.0435 RM - 3.6496 RM

Stock Levels
111648 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

466156

Price Range
7.4078 RM - 6.6854 RM

Stock Levels
18 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP