Menu Search

Cable Ties - Standard/Releasable/Nylon/Black

In stock

These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.

It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.

  • Material: Nylon, PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Length All
Show more Show less
Overall Width All
Colour All
Full Material All
7 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Overall Width Full Material View
1.269 RM - 1.4055 RM 4214 In stock
150.0 mm
Black
3.6 mm
Nylon 6/6
0.1092 RM - 0.1214 RM 6190 In stock
120.0 mm
Black
4.8 mm
Nylon 6/6
1.4382 RM - 1.5935 RM 4863 In stock
200.0 mm
Black
3.6 mm
Nylon 6/6
1.6244 RM - 1.8001 RM 15148 In stock
280.0 mm
Black
3.6 mm
Nylon 6/6
0.1926 RM - 0.2131 RM 177804 In stock
160.0 mm
Black
4.8 mm
Nylon 6/6
0.1903 RM - 0.2107 RM 120624 In stock
190.0 mm
Black
4.8 mm
Nylon 6/6
0.1669 RM - 0.185 RM 51257 In stock
180.0 mm
Black
3.6 mm
Nylon 6/6
Standard Cable Tie - 35.0 mm | 1.378 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 150.0 mm | 5.906 in

495190

Price Range
1.4055 RM - 1.269 RM

Stock Levels
4214 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - 30.0 mm | 1.181 in ; Overall Width 4.8 mm | 0.189 in ; Overall Length 120.0 mm | 4.724 in

460223

Price Range
0.1214 RM - 0.1092 RM

Stock Levels
6190 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - 53.0 mm | 2.087 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 200.0 mm | 7.874 in

495192

Price Range
1.5935 RM - 1.4382 RM

Stock Levels
4863 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - 80.0 mm | 3.15 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 280.0 mm | 11.024 in

495194

Price Range
1.8001 RM - 1.6244 RM

Stock Levels
15148 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - 42.0 mm | 1.654 in ; Overall Width 4.8 mm | 0.189 in ; Overall Length 160.0 mm | 6.299 in

460224

Price Range
0.2131 RM - 0.1926 RM

Stock Levels
177804 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - 52.0 mm | 2.047 in ; Overall Width 4.8 mm | 0.189 in ; Overall Length 190.0 mm | 7.48 in

460226

Price Range
0.2107 RM - 0.1903 RM

Stock Levels
120624 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - 49.0 mm | 1.929 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 180.0 mm | 7.087 in

460225

Price Range
0.185 RM - 0.1669 RM

Stock Levels
51257 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon