Quantity | Unit price |
---|---|
1000 - 9999 | 2.364 RM |
10000 - 399999 | 2.2461 RM |
400000 + | 2.1334 RM |
Colour | White |
---|---|
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Domed |
Hole Type | Round Hole |
Compatible Hole Diameter | 34.9 mm |
Overall Diameter | 38.1 mm |
Overall Height | 14.3 mm |
Compatible Panel Thickness Range | 6.4 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly