Quantity | Unit price |
---|---|
1000 - 9999 | 3.0936 RM |
10000 - 399999 | 2.9389 RM |
400000 + | 2.7918 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Domed |
Hole Type | Round Hole |
Compatible Hole Diameter | 50.8 mm |
Compatible Hole Diameter | 2 in |
Overall Diameter | 55.1 mm |
Overall Diameter | 2.169 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Compatible Panel Thickness Range | 6.4 mm |
Compatible Panel Thickness Range | 0.252 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.