Colour | White |
---|---|
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Round |
Hole Type | Round Hole |
Compatible Hole Diameter | 17.5 mm |
Overall Diameter | 20.0 mm |
Overall Height | 10.3 mm |
Compatible Panel Thickness Range | 3.2 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly