Quantity | Unit price |
---|---|
500 - 4999 | 1.1207 RM |
5000 + | 1.0647 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Round |
Hole Type | Round Hole |
Compatible Hole Diameter | 30.0 mm |
Compatible Hole Diameter | 1.181 in |
Overall Diameter | 33.3 mm |
Overall Diameter | 1.311 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.126 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.