Quantity | Unit price |
---|---|
500 - 999 | 0.8399 RM |
1000 - 3999 | 0.7973 RM |
4000 + | 0.7576 RM |
Colour | White |
---|---|
Full Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Snap-On |
Compatible Hole Diameter | 15.9 mm |
Overall Diameter | 18.2 mm |
Overall Height | 6.4 mm |
Compatible Panel Thickness Range | 1.6 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly