Quantity | Unit price |
---|---|
100 - 199 | 1.9058 RM |
200 - 399 | 1.8106 RM |
400 + | 1.7196 RM |
Colour | White |
---|---|
Full Material | Nylon 6/6 |
Fitting Style | Push Fit |
Head Shape | Domed |
Hole Type | Round Hole |
Compatible Hole Diameter | 45.0 mm |
Overall Diameter | 48.4 mm |
Overall Height | 11.5 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly