Quantity | Unit price |
---|---|
200 - 399 | 0.8289 RM |
400 - 999 | 0.7874 RM |
1000 + | 0.7483 RM |
Colour | White |
---|---|
Full Material | Nylon 6/6 |
Fitting Style | Push Fit |
Head Shape | Domed |
Hole Type | Round Hole |
Compatible Hole Diameter | 14.3 mm |
Overall Diameter | 16.7 mm |
Overall Height | 10.3 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly