Quantity | Unit price |
---|---|
1000 - 1999 | 0.7746 RM |
2000 - 3999 | 0.7366 RM |
4000 + | 0.6993 RM |
Colour | White |
---|---|
Full Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Snap-On |
Compatible Hole Diameter | 11.9 mm |
Overall Diameter | 13.5 mm |
Overall Height | 6.4 mm |
Compatible Panel Thickness Range | 1.6 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly