Menu Search

Gas Cylinder Valve Cap - Nominal Diameter 21.8 mm | 0.858 in ; Screw Fit ; LDPE ; Push Fit ; With Vent Flap

This yellow LDPE gas cylinder valve protector is a temper evident protection that also performs a shield from ingress of dirt and dust. Fitted with a vent flap to allow safe release of gas following accidental opening of valve.
Item code:

110009

116406 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
2000 - 199990.2539 RM
20000 - 799990.2411 RM
80000+0.2294 RM
Standard pack: 2000

Order in multiple of 2000

Total price

507.80 RM

2000 x 0.2539 RM

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap With Vent Flap
Fitting Style Screw Fit
Full Material Low Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us