Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Head Height Head Diameter Thread Length View
0.255 RM - 0.2823 RM 204850 In stock
0.7 mm
M4
8.1 mm
10.5 mm
6.0 mm
0.3254 RM - 0.3599 RM 13620 In stock
1.0 mm
M6
8.3 mm
12.3 mm
10.0 mm
0.2562 RM - 0.2848 RM 59814 In stock
1.0 mm
M6
8.3 mm
12.3 mm
12.0 mm
0.187 RM - 0.2064 RM 19210 In stock
0.5 mm
M3
5.5 mm
8.1 mm
6.0 mm
0.1797 RM - 0.1992 RM 1044970 In stock
0.5 mm
M3
5.5 mm
8.1 mm
10.0 mm
0.1584 RM - 0.1748 RM 115449 In stock
0.7 mm
M4
8.1 mm
10.5 mm
20.0 mm
0.1997 RM - 0.221 RM 8980 In stock
0.8 mm
M5
8.1 mm
10.5 mm
10.0 mm
0.1172 RM - 0.1286 RM 20746 In stock
0.7 mm
M4
8.1 mm
10.5 mm
16.0 mm
0.1876 RM - 0.2076 RM 135404 In stock
0.8 mm
M5
8.1 mm
10.5 mm
16.0 mm
0.5694 RM - 0.6313 RM 57010 In stock
0.8 mm
M5
8.1 mm
10.5 mm
40.0 mm
0.3338 RM - 0.3697 RM 91422 In stock
1.0 mm
M6
8.3 mm
12.3 mm
16.0 mm
0.2216 RM - 0.2459 RM 461920 In stock
0.7 mm
M4
8.1 mm
10.5 mm
10.0 mm
0.1888 RM - 0.2088 RM 21438 In stock
0.7 mm
M4
8.1 mm
10.5 mm
12.0 mm
0.1669 RM - 0.1851 RM 218817 In stock
0.7 mm
M4
8.1 mm
10.5 mm
8.0 mm
0.224 RM - 0.2471 RM 320229 In stock
1.0 mm
M6
8.3 mm
12.3 mm
20.0 mm
0.278 RM - 0.3077 RM 3520 In stock
1.0 mm
M6
8.3 mm
12.3 mm
25.0 mm
0.1493 RM - 0.1658 RM 220874 In stock
0.5 mm
M3
5.5 mm
8.1 mm
12.0 mm
0.4425 RM - 0.8589 RM 1563 In stock
0.7 mm
M4
8.1 mm
10.5 mm
35.0 mm
0.573 RM - 0.635 RM 21191 In stock
1.0 mm
M6
8.3 mm
12.3 mm
45.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 10.5 mm | 0.413 in

0330130000VR

Price Range
0.2823 RM - 0.255 RM

Stock Levels
204850 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Diameter 12.3 mm | 0.484 in

0330340000VR

Price Range
0.3599 RM - 0.3254 RM

Stock Levels
13620 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 12.3 mm | 0.484 in

0330350000VR

Price Range
0.2848 RM - 0.2562 RM

Stock Levels
59814 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 8.1 mm | 0.319 in

0330020000VR

Price Range
0.2064 RM - 0.187 RM

Stock Levels
19210 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.1 mm | 0.319 in

0330040000VR

Price Range
0.1992 RM - 0.1797 RM

Stock Levels
1044970 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 10.5 mm | 0.413 in

0330180000VR

Price Range
0.1748 RM - 0.1584 RM

Stock Levels
115449 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.5 mm | 0.413 in

0330250000VR

Price Range
0.221 RM - 0.1997 RM

Stock Levels
8980 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in; Head Diameter 10.5 mm | 0.413 in

0330170000VR

Price Range
0.1286 RM - 0.1172 RM

Stock Levels
20746 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in; Head Diameter 10.5 mm | 0.413 in

0330270000VR

Price Range
0.2076 RM - 0.1876 RM

Stock Levels
135404 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in; Head Diameter 10.5 mm | 0.413 in

0330310000VR

Price Range
0.6313 RM - 0.5694 RM

Stock Levels
57010 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    40.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in; Head Diameter 12.3 mm | 0.484 in

0330360000VR

Price Range
0.3697 RM - 0.3338 RM

Stock Levels
91422 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.5 mm | 0.413 in

0330150000VR

Price Range
0.2459 RM - 0.2216 RM

Stock Levels
461920 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 10.5 mm | 0.413 in

0330160000VR

Price Range
0.2088 RM - 0.1888 RM

Stock Levels
21438 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Diameter 10.5 mm | 0.413 in

0330140000VR

Price Range
0.1851 RM - 0.1669 RM

Stock Levels
218817 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.3 mm | 0.484 in

0330370000VR

Price Range
0.2471 RM - 0.224 RM

Stock Levels
320229 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.3 mm | 0.484 in

0330390000VR

Price Range
0.3077 RM - 0.278 RM

Stock Levels
3520 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Head Knurled Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.1 mm | 0.319 in

0330050000VR

Price Range
0.1658 RM - 0.1493 RM

Stock Levels
220874 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in; Head Diameter 10.5 mm | 0.413 in

50M040070T035

Price Range
0.8589 RM - 0.4425 RM

Stock Levels
1563 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    35.0 mm
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M6; Thread Length 45.0 mm | 1.772 in; Head Diameter 12.3 mm | 0.484 in

50M060100T045

Price Range
0.635 RM - 0.573 RM

Stock Levels
21191 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    45.0 mm