Menu Search

Levelling Feet - Stud Mount/Swivel Base/Plastic

In stock

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Base Type All
2 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Load Capacity Base Diameter View
50.2863 RM - 55.7188 RM 111 In stock
M10
Plain
75.0 mm
500.0 kg
55.0 mm
57.1051 RM - 63.2742 RM 64 In stock
M12
Plain
75.0 mm
600.0 kg
55.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ;

462403

Price Range
50.2863 RM - 55.7188 RM

Stock Levels
111 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    55.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ;

462404

Price Range
57.1051 RM - 63.2742 RM

Stock Levels
64 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Plain