Menu Search

Locking Paddle Latch

In stock

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Compatible Hole Dimensions Locking Device Required Overall Length Finish Overall Depth Latch Type Overall Width View
163.2989 RM - 180.9403 RM 18 In stock
140.0 mm
120.0 mm
239.7512 RM - 265.6521 RM 2850 In stock
140.0 mm
110.0 mm
286.7682 RM - 317.7489 RM 675 In stock
140.0 mm
110.0 mm
286.7682 RM - 317.7489 RM 665 In stock
140.0 mm
110.0 mm
184.9791 RM - 204.9625 RM 1120 In stock
140.0 mm
120.0 mm
01662323E 194.0125 RM - 214.9714 RM Request the lead time here
140.0 mm
110.0 mm
Paddle Latch Keyed Different 140.0 mm 120.0 mm

016203201E

Price Range
180.9403 RM - 163.2989 RM

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Keying
    Keyed Different
  • Material
    Nylon
  • Standards
    IP54
Paddle Latch Keyed Alike 140.0 mm 110.0 mm

01662033E

Price Range
265.6521 RM - 239.7512 RM

Stock Levels
2850 In stock
Attributes
  • Colour
    Black
  • Keying
    Keyed Alike
  • Material
    Powder Coated Steel
  • Standards
    IP54
Paddle Latch Keyed Different 140.0 mm 110.0 mm

01662321E

Price Range
317.7489 RM - 286.7682 RM

Stock Levels
675 In stock
Attributes
  • Colour
    Black
  • Keying
    Keyed Different
  • Material
    Powder Coated Steel
  • Standards
    IP54
Paddle Latch Keyed Alike 140.0 mm 110.0 mm

01662031E

Price Range
317.7489 RM - 286.7682 RM

Stock Levels
665 In stock
Attributes
  • Colour
    Black
  • Keying
    Keyed Alike
  • Material
    Powder Coated Steel
  • Standards
    IP54
Paddle Latch Keyed Alike 140.0 mm 120.0 mm

016200301E

Price Range
204.9625 RM - 184.9791 RM

Stock Levels
1120 In stock
Attributes
  • Colour
    Black
  • Keying
    Keyed Alike
  • Material
    Nylon
  • Standards
    IP54
Paddle Latch Keyed Different 140.0 mm 110.0 mm

01662323E

Price Range
214.9714 RM - 194.0125 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Keying
    Keyed Different
  • Material
    Powder Coated Steel
  • Standards
    IP54