Menu Search

Metal In-Line Lift Off Hinges

In stock

Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Door Attachment Length All
Overall Length All
Overall Thickness All
Body Material All
Colour All
1 result
Product SKUs information
Item Code Price range Availability Door Attachment Length Overall Length Colour Overall Thickness Body Material View
32.5722 RM - 36.0913 RM 288 In stock
64.5 mm
64.5 mm
Chrome
17.0 mm
Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.5 mm | 2.539 in; Overall Width - 17.0 mm | 0.669 in; Chrome

493111E

Price Range
32.5722 RM - 36.0913 RM

Stock Levels
288 In stock
Attributes
  • Door Attachment Length
    64.5 mm
  • Overall Length
    64.5 mm
  • Overall Width
    17.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Coating
    Chrome