Menu Search

Metal Offset Lift Off Hinges

In stock

Metal Flat Lift Off Hinges allow simple and quick door removal with a hinge rotation angle of 180 degree. Left and right hand available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Finish Body Material Overall Width View
53.30 RM - 59.0588 RM Request the lead time here
80.0 mm
Black
Left Handed
70.0 mm
59.7125 RM - 66.1636 RM 193 In stock
64.0 mm
Black
Left Handed
17.0 mm
699122001E 78.1259 RM - 86.5662 RM 150 In stock
64.0 mm
Black
Right Handed
17.0 mm
33.4244 RM - 37.0352 RM Request the lead time here
80.0 mm
Chrome
Left Handed
70.0 mm
34.90 RM - 38.6701 RM Request the lead time here
80.0 mm
Chrome
Right Handed
70.0 mm
1699121001E 53.30 RM - 59.0588 RM Request the lead time here
80.0 mm
Black
Right Handed
70.0 mm
68.935 RM - 76.3824 RM 152 In stock
64.0 mm
Black
Right Handed
32.5 mm
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121002E

Price Range
59.0588 RM - 53.30 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 17.0 mm | 0.669 in; Black

699121002E

Price Range
66.1636 RM - 59.7125 RM

Stock Levels
193 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    17.0 mm
  • Pin Diameter
    6.0 mm
  • Thickness
    32.5 mm
  • Colour
    Black
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 17.0 mm | 0.669 in; Black

699122001E

Price Range
86.5662 RM - 78.1259 RM

Stock Levels
150 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    17.0 mm
  • Pin Diameter
    6.0 mm
  • Thickness
    50.0 mm
  • Colour
    Black
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Chrome

1699111002E

Price Range
37.0352 RM - 33.4244 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Chrome
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Chrome

1699111001E

Price Range
38.6701 RM - 34.90 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Chrome
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121001E

Price Range
59.0588 RM - 53.30 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Pin Diameter
    18.0 mm
  • Thickness
    8.0 mm
  • Colour
    Black
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 32.5 mm | 1.28 in; Black

699121001E

Price Range
76.3824 RM - 68.935 RM

Stock Levels
152 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Thickness
    17.0 mm
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy