Menu Search

PCB Card Guides - Horizontal/Snap In/Double Tapered Ends

In stock

Snap In Horizontal Card Guides have two tapered ends for quick and easy insertion of the printed circuit board while providing a neat finished appearance. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
3.2693 RM - 3.6224 RM 68 In stock
PA
500
7.9 mm
2.1498 RM - 2.3821 RM 12103 In stock
PA
500
7.9 mm
3.3341 RM - 3.6942 RM 1572 In stock
PA
500
7.9 mm
0.8861 RM - 0.9812 RM 456 In stock
PA
500
6.4 mm
2.9489 RM - 3.2676 RM 521 In stock
PA
500
7.9 mm
3.3709 RM - 3.7351 RM 6257 In stock
PA
500
7.9 mm
3.7246 RM - 4.1268 RM 2290 In stock
PA
500
7.9 mm
2.0622 RM - 2.2846 RM 558 In stock
PA
500
6.4 mm
3.5506 RM - 3.9347 RM 4045 In stock
PA
500
7.9 mm
3.6919 RM - 4.0906 RM 617 In stock
PA
500
7.9 mm
2.1982 RM - 2.4358 RM 8517 In stock
PA
500
7.9 mm
RCG-1 1.1563 RM - 1.2812 RM 6429 In stock
PA
500
6.4 mm
2.929 RM - 3.2448 RM 572 In stock
PA
500
6.4 mm
3.1835 RM - 3.5273 RM 2218 In stock
PA
500
7.9 mm
3.3458 RM - 3.7065 RM 2197 In stock
PA
500
7.9 mm
4.111 RM - 4.5546 RM 1557 In stock
PA
500
7.9 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 164.1 mm | 6.461 in

RSDC-650

Price Range
3.6224 RM - 3.2693 RM

Stock Levels
68 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 63.5 mm | 2.5 in

RSDC-250

Price Range
2.3821 RM - 2.1498 RM

Stock Levels
12103 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 139.7 mm | 5.5 in

RSDC-550

Price Range
3.6942 RM - 3.3341 RM

Stock Levels
1572 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4 in

RCG-2

Price Range
0.9812 RM - 0.8861 RM

Stock Levels
456 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 127.0 mm | 5 in

RSDC-500

Price Range
3.2676 RM - 2.9489 RM

Stock Levels
521 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 76.2 mm | 3 in

RSDC-300

Price Range
3.7351 RM - 3.3709 RM

Stock Levels
6257 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 152.4 mm | 6 in

RSDC-600

Price Range
4.1268 RM - 3.7246 RM

Stock Levels
2290 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 152.4 mm | 6 in

RCG-3

Price Range
2.2846 RM - 2.0622 RM

Stock Levels
558 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4 in

RSDC-400

Price Range
3.9347 RM - 3.5506 RM

Stock Levels
4045 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 177.8 mm | 7 in

RSDC-700

Price Range
4.0906 RM - 3.6919 RM

Stock Levels
617 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 88.9 mm | 3.5 in

RSDC-350

Price Range
2.4358 RM - 2.1982 RM

Stock Levels
8517 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 76.2 mm | 3 in

RCG-1

Price Range
1.2812 RM - 1.1563 RM

Stock Levels
6429 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 215.9 mm | 8.5 in

RCG-4

Price Range
3.2448 RM - 2.929 RM

Stock Levels
572 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 114.3 mm | 4.5 in

RSDC-450

Price Range
3.5273 RM - 3.1835 RM

Stock Levels
2218 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 190.5 mm | 7.5 in

RSDC-750

Price Range
3.7065 RM - 3.3458 RM

Stock Levels
2197 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    165.1 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 203.2 mm | 8 in

RSDC-800

Price Range
4.5546 RM - 4.111 RM

Stock Levels
1557 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Maximum Operating Temperature
    90 °C