Menu Search

PCB Card Guides - Vertical/Snap In/Locking

In stock

Snap In Locking Vertical Card Guides hold PCB boards of any width vertically in place. These tension guides have a double channel to permit side-by-side mounting and are equipped with locking tabs to securely hold the board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Height Mounting Method View
0.6923 RM - 0.7664 RM 1149 In stock
47.5 mm
Snap In
1.7313 RM - 1.918 RM 974 In stock
73.0 mm
Snap In
4.1478 RM - 4.5955 RM 75778 In stock
34.9 mm
Snap In
4.1069 RM - 4.5511 RM 905 In stock
22.4 mm
Snap In
Vertical Card Guide - Natural ; Height 47.5 mm | 1.87 in

LCBG-2-01

Price Range
0.7664 RM - 0.6923 RM

Stock Levels
1149 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    47.5 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - Natural ; Height 73.0 mm | 2.874 in

LCBG-3-01

Price Range
1.918 RM - 1.7313 RM

Stock Levels
974 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    73.0 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - Natural ; Height 34.9 mm | 1.374 in

LCBG-1.5-01

Price Range
4.5955 RM - 4.1478 RM

Stock Levels
75778 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    34.9 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - Natural ; Height 22.4 mm | 0.882 in

LCBG-1-01

Price Range
4.5511 RM - 4.1069 RM

Stock Levels
905 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    22.4 mm
  • Maximum Operating Temperature
    85 °C