These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 1.2657 RM - 1.4022 RM | 91 In stock |
|
|
|
0.276 in
7.0 mm
|
||
| 0.4808 RM - 0.533 RM | 3615 In stock |
|
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 2.0184 RM - 2.2369 RM | 134410 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 2.0537 RM - 2.2758 RM | 528 In stock |
|
|
|
0.5 in
12.7 mm
|
||
| 0.4898 RM - 0.5427 RM | 88401 In stock |
|
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| 0.4984 RM - 0.5524 RM | 1092 In stock |
|
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 2.5551 RM - 2.8307 RM | 30 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 1.4466 RM - 1.602 RM | 6030 In stock |
|
|
|
0.984 in
25.0 mm
|
||
| 2.5551 RM - 2.8307 RM | 86976 In stock |
|
|
|
0.787 in
20.0 mm
|
||
| 2.1611 RM - 2.3948 RM | Request the lead time here |
|
|
|
0.437 in
11.1 mm
|
||
| 0.5081 RM - 0.5627 RM | 2420 In stock |
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 2.3129 RM - 2.563 RM | 41434 In stock |
|
|
|
0.394 in
10.0 mm
|
||
| 2.6813 RM - 2.9702 RM | 530 In stock |
|
|
|
0.984 in
25.0 mm
|
||
| 1.9741 RM - 2.0773 RM | 475639 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 2.5551 RM - 2.8307 RM | 9338 In stock |
|
|
|
0.591 in
15.0 mm
|
||
| 2.2285 RM - 2.4695 RM | 104106 In stock |
|
|
|
1.181 in
30.0 mm
|
||
| 1.3962 RM - 1.5468 RM | 510 In stock |
|
|
|
0.394 in
10.0 mm
|
||
| 1.0854 RM - 1.2019 RM | 18 In stock |
|
|
|
0.591 in
15.0 mm
|
||
| 0.3223 RM - 0.3582 RM | 5060 In stock |
|
|
0.299 in
7.6 mm
|
0.374 in
9.5 mm
|
||
| 0.8171 RM - 0.9057 RM | 1130 In stock |
|
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue