Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Base Material | Colour | Base Shape | Base Height | Type | Base Diameter | View |
---|---|---|---|---|---|---|---|---|---|
0.7431 RM - 0.8236 RM | 10005 In stock |
PVC
|
Black
|
Rectangular
|
0.236 in
6.0 mm
|
Flat Bar Base
|
|
||
0.6432 RM - 0.7127 RM | 29806 In stock |
PVC
|
Black
|
Round
|
0.197 in
5.0 mm
|
Grommet Foot
|
|
||
0.6409 RM - 0.7104 RM | 480 In stock |
PVC
|
Black
|
Round
|
0.126 in
3.2 mm
|
Grommet Foot
|
|
||
0.4646 RM - 0.5148 RM | 14025 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Grommet Foot
|
|
||
1.8719 RM - 2.0733 RM | 10499 In stock |
Elastomer
|
Black
|
Round
|
0.48 in
12.2 mm
|
Push On Foot
|
|
||
1.3991 RM - 1.5509 RM | 3370 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
0.4173 RM - 0.4623 RM | 117 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
1.0092 RM - 1.1184 RM | 2115 In stock |
Elastomer
|
Black
|
Round
|
0.181 in
4.6 mm
|
Push On Foot
|
|
||
0.8849 RM - 0.9806 RM | 49397 In stock |
Elastomer
|
Black
|
Round
|
0.091 in
2.3 mm
|
Push On Foot
|
|
||
0.3963 RM - 0.4389 RM | 23323 In stock |
PVC
|
Black
|
Round
|
0.181 in
4.6 mm
|
Grommet Foot
|
|
||
0.516 RM - 0.572 RM | 1856 In stock |
Elastomer
|
Black
|
Round
|
0.138 in
3.5 mm
|
Push On Foot
|
|
||
0.4284 RM - 0.474 RM | 116 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
465362 | 0.8785 RM - 0.9736 RM | 8630 In stock |
PVC
|
Black
|
Rectangular
|
0.236 in
6.0 mm
|
Flat Bar Base
|
|
|
0.1558 RM - 0.1728 RM | 19300 In stock |
PVC
|
Natural
|
Round
|
0.138 in
3.5 mm
|
Insert Foot
|
|
||
0.471 RM - 0.5218 RM | 7 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
0.7512 RM - 0.8324 RM | 18 In stock |
PVC
|
Black
|
Round
|
0.323 in
8.2 mm
|
Grommet Foot
|
|
||
0.2668 RM - 0.2954 RM | 5020 In stock |
PVC
|
Black
|
Round
|
0.079 in
2.0 mm
|
Grommet Foot
|
|
||
1.0968 RM - 1.2153 RM | 1010 In stock |
PVC
|
Black
|
Round
|
0.106 in
2.7 mm
|
Grommet Foot
|
|
||
POF-12664 | 0.6625 RM - 0.7337 RM | 10143 In stock |
Elastomer
|
Black
|
Round
|
0.201 in
5.1 mm
|
Push On Foot
|
|
|
2.0698 RM - 2.2934 RM | 1233 In stock |
PE
|
Black
|
Square
|
0.945 in
24.0 mm
|
Angled Base
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.