Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Item Code | Price range | Availability | Colour | Base Shape | Overall Height | Compatible Hole Diameter Range | View |
|---|---|---|---|---|---|---|---|
| BPM-3-60 | 0.3596 RM - 0.3987 RM | 793 In stock |
Black
|
|
|
|
|
| BPM-1-60 | 0.2819 RM - 0.3129 RM | 329538 In stock |
Grey
|
|
|
|
|
| 1347530 | 3.0481 RM - 3.3773 RM | 214000 In stock |
Black
|
|
0.787 in
20.0 mm
|
|
|
| 0.3957 RM - 0.4384 RM | 2328664 In stock |
Black
|
|
0.984 in
25.0 mm
|
|
||
| 0.3275 RM - 0.3631 RM | 813321 In stock |
Black
|
|
0.984 in
25.0 mm
|
|
||
| 0.3578 RM - 0.3957 RM | 2311957 In stock |
Black
|
|
|
|
||
| 0.3677 RM - 0.408 RM | 1612793 In stock |
Black
|
|
0.787 in
20.0 mm
|
|
||
| 0.2119 RM - 0.2352 RM | 1100 In stock |
Black
|
|
0.374 in
9.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue