Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Colour Base Shape Overall Height Compatible Hole Diameter Range View
0.3578 RM - 0.3957 RM 55633 In stock
Black
Round
24.5 mm
0.3677 RM - 0.408 RM 79265 In stock
Black
Round
20.0 mm
0.3275 RM - 0.3631 RM 5677 In stock
Black
Round
25.0 mm
0.2119 RM - 0.2352 RM 16074 In stock
Black
Round
9.5 mm
0.3957 RM - 0.4384 RM 233478 In stock
Black
Round
25.0 mm
BPM-1-60 0.2819 RM - 0.3129 RM 43576 In stock
Grey
Round
24.5 mm
BPM-3-60 0.3596 RM - 0.3987 RM 12156 In stock
Black
Round
24.5 mm
1347530 3.0481 RM - 3.3773 RM 24931 In stock
Black
Round
20.0 mm
Push Fit Feet - Shaft Diameter 3.5 mm | 0.138 in ; Base Height - 4.2 mm | 0.165 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BPM-2

Price Range
0.3957 RM - 0.3578 RM

Stock Levels
55633 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet - Shaft Diameter 5.0 mm | 0.197 in ; Base Height - 2.0 mm | 0.079 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BAB-3

Price Range
0.408 RM - 0.3677 RM

Stock Levels
79265 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet - Shaft Diameter 5.4 mm | 0.213 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BAB-1

Price Range
0.3631 RM - 0.3275 RM

Stock Levels
5677 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet - Shaft Diameter 3.8 mm | 0.15 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BIB-1

Price Range
0.2352 RM - 0.2119 RM

Stock Levels
16074 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet - Shaft Diameter 5.4 mm | 0.213 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BAB-2

Price Range
0.4384 RM - 0.3957 RM

Stock Levels
233478 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 10.0 mm | 0.394 in ; Grey ; Rubber

BPM-1-60

Price Range
0.3129 RM - 0.2819 RM

Stock Levels
43576 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Grey
  • Material
    Rubber
Push Fit Feet - Shaft Diameter 3.5 mm | 0.138 in ; Base Height - 5.0 mm | 0.197 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BPM-3-60

Price Range
0.3987 RM - 0.3596 RM

Stock Levels
12156 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Material
    Rubber
Push Fit Feet -

1347530

Price Range
3.3773 RM - 3.0481 RM

Stock Levels
24931 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride