Menu Search

Push-in Bumper Feet

In stock

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
3.6744 RM - 4.0713 RM 1010 In stock
LDPE
Black
Rectangular
7.2017 RM - 7.9798 RM 1010 In stock
LDPE
Black
Rectangular
10.1529 RM - 11.2497 RM 336 In stock
LDPE
Black
Round
5.757 RM - 6.3793 RM 1514 In stock
LDPE
Black
Round
13.7858 RM - 15.2754 RM 30 In stock
LDPE
Black
Round
8.4304 RM - 9.341 RM 8998 In stock
LDPE
Black
Rectangular
3.4543 RM - 3.8273 RM 18 In stock
LDPE
Black
Round
6.008 RM - 6.6571 RM 528 In stock
LDPE
Black
Round
3.0434 RM - 3.372 RM 510 In stock
LDPE
Black
Rectangular
0.5498 RM - 0.6094 RM 1538 In stock
Black
Round
1.4972 RM - 1.6589 RM 20316 In stock
PVC
Black
Round
Push Fit Feet - ; Base Height - 40.0 mm | 1.575 in ; Base Diameter - 40.0 mm | 1.575 in ; Black ; LDPE

HIT400200-RB

Price Range
4.0713 RM - 3.6744 RM

Stock Levels
1010 In stock
Attributes
  • Base Diameter
    40.0 mm
  • Base Height
    40.0 mm
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; LDPE

HIT500300-RB

Price Range
7.9798 RM - 7.2017 RM

Stock Levels
1010 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Base Height
    50.0 mm
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
Push Fit Feet - ; Base Height - 51.5 mm | 2.028 in ; Base Diameter - 30.0 mm | 1.181 in ; Black ; LDPE

HIR320-15B

Price Range
11.2497 RM - 10.1529 RM

Stock Levels
336 In stock
Attributes
  • Base Diameter
    30.0 mm
  • Base Height
    51.5 mm
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 30.0 mm | 1.181 in ; Base Diameter - 30.0 mm | 1.181 in ; Black ; LDPE

HIS300-RBKNP

Price Range
6.3793 RM - 5.757 RM

Stock Levels
1514 In stock
Attributes
  • Base Diameter
    30.0 mm
  • Base Height
    30.0 mm
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
Push Fit Feet - ; Base Height - 51.7 mm | 2.035 in ; Base Diameter - 38.0 mm | 1.496 in ; Black ; LDPE

HIR380-20B

Price Range
15.2754 RM - 13.7858 RM

Stock Levels
30 In stock
Attributes
  • Base Diameter
    38.0 mm
  • Base Height
    51.7 mm
  • Compatible Hole Diameter Range
    38.0 mm
  • Maximum Compatible Hole Diameter
    38.0 mm
  • Minimum Compatible Hole Diameter
    38.0 mm
Push Fit Feet - ; Base Height - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Black ; LDPE

HIT500250-RB

Price Range
9.341 RM - 8.4304 RM

Stock Levels
8998 In stock
Attributes
  • Base Diameter
    50.0 mm
  • Base Height
    50.0 mm
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
Push Fit Feet - Shaft Diameter 20.0 mm | 0.787 in ; Base Height - 20.0 mm | 0.787 in ; Base Diameter - 20.0 mm | 0.787 in ; Black ; LDPE

HIS200-RB

Price Range
3.8273 RM - 3.4543 RM

Stock Levels
18 In stock
Attributes
  • Base Diameter
    20.0 mm
  • Base Height
    20.0 mm
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 46.2 mm | 1.819 in ; Base Diameter - 20.0 mm | 0.787 in ; Black ; LDPE

HIR200-20B

Price Range
6.6571 RM - 6.008 RM

Stock Levels
528 In stock
Attributes
  • Base Diameter
    20.0 mm
  • Base Height
    46.2 mm
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Push Fit Feet - ; Base Height - 40.0 mm | 1.575 in ; Base Diameter - 40.0 mm | 1.575 in ; Black ; LDPE

HITF400200-RB

Price Range
3.372 RM - 3.0434 RM

Stock Levels
510 In stock
Attributes
  • Base Diameter
    40.0 mm
  • Base Height
    40.0 mm
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
Saddle Feet - Colour: Black ; ; Type : Centre Pin

465456

Price Range
0.6094 RM - 0.5498 RM

Stock Levels
1538 In stock
Attributes
  • Base Shape
    Round
  • Colour
    Black
Push Fit Feet - Base Height - 12.0 mm | 0.472 in ; Base Diameter - 12.5 mm | 0.492 in ; Colour - Black ; Base Material - PVC

1347534

Price Range
1.6589 RM - 1.4972 RM

Stock Levels
20316 In stock
Attributes
  • Base Height
    12.0 mm
  • Maximum Compatible Hole Diameter
    9.5 mm
  • Minimum Compatible Hole Diameter
    9.5 mm
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC