The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cam Length | Finish | Head Diameter | Cam Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| 19.207 RM - 37.2424 RM | 20 In stock |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Triangle Key
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 13.505 RM - 14.9637 RM | 69 In stock |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 13.505 RM - 14.9637 RM | 69 In stock |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 20.1941 RM - 22.3758 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 19.207 RM - 21.2819 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
|
||
| 18.0062 RM - 19.9513 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 18.0062 RM - 19.9513 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 18.0062 RM - 19.9513 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
|
||
| 20.1898 RM - 22.3709 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Zinc Plated Steel
|
|
||
| 210.9613 RM - 233.7524 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
1.102 in
28.0 mm
|
|
|
||
| 210.9613 RM - 233.7524 RM | 19 In stock |
1.772 in
45.0 mm
|
|
1.102 in
28.0 mm
|
|
|
||
| 210.9613 RM - 233.7524 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
1.102 in
28.0 mm
|
|
|
||
| 13.505 RM - 14.9637 RM | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue