Menu Search

Quarter Turn Spring Latches

In stock

IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Maximum Grip Material Finish Key Type View
496523 99.0971 RM - 109.8027 RM 30 In stock
14.0 mm
Stainless Steel
3.0 mm Double Bit Key
99.0971 RM - 109.8027 RM 25 In stock
14.0 mm
Stainless Steel
8.0 mm Triangle Key
99.0971 RM - 109.8027 RM Request the lead time here
24.5 mm
Stainless Steel
8.0 mm Square Key
99.0971 RM - 109.8027 RM 25 In stock
24.5 mm
Stainless Steel
8.0 mm Triangle Key
99.0971 RM - 109.8027 RM 30 In stock
18.0 mm
Stainless Steel
3.0 mm Double Bit Key
99.0971 RM - 109.8027 RM 25 In stock
18.0 mm
Stainless Steel
8.0 mm Triangle Key
99.0971 RM - 109.8027 RM 5 In stock
24.5 mm
Stainless Steel
3.0 mm Double Bit Key
99.0971 RM - 109.8027 RM Request the lead time here
18.0 mm
Stainless Steel
8.0 mm Square Key
99.0971 RM - 109.8027 RM Request the lead time here
18.0 mm
Stainless Steel
Railway Key
496527 99.0971 RM - 109.8027 RM 30 In stock
14.0 mm
Stainless Steel
8.0 mm Square Key
99.0971 RM - 109.8027 RM Request the lead time here
14.0 mm
Stainless Steel
Railway Key
99.0971 RM - 109.8027 RM Request the lead time here
24.5 mm
Stainless Steel
Railway Key
232.0301 RM - 257.0971 RM Request the lead time here
24.5 mm
Zinc Alloy
Stainless Steel
Keyed To Differ
29.2977 RM - 56.8092 RM 721 In stock
24.5 mm
Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
29.2953 RM - 56.8057 RM 117 In stock
26.5 mm
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
35.5701 RM - 68.9723 RM 136 In stock
14.5 mm
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
060111547E 29.2953 RM - 56.8057 RM 370 In stock
28.5 mm
Die Cast Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 14.0 mm | 0.551 in; Stainless Steel;

496523

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
30 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 14.0 mm | 0.551 in; Stainless Steel;

496531

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
25 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 24.5 mm | 0.965 in; Stainless Steel;

496530

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 24.5 mm | 0.965 in; Stainless Steel;

496534

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
25 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 18.0 mm | 0.709 in; Stainless Steel;

496524

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
30 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 8.0 mm Triangle Key; Maximum Grip : 18.0 mm | 0.709 in; Stainless Steel;

496532

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
25 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 3.0 mm Double Bit Key; Maximum Grip : 24.5 mm | 0.965 in; Stainless Steel;

496526

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
5 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 18.0 mm | 0.709 in; Stainless Steel;

496528

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - Railway Key; Maximum Grip : 18.0 mm | 0.709 in; Stainless Steel;

496536

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - 8.0 mm Square Key; Maximum Grip : 14.0 mm | 0.551 in; Stainless Steel;

496527

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
30 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - Railway Key; Maximum Grip : 14.0 mm | 0.551 in; Stainless Steel;

496535

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Quarter Turn Spring Latch - Railway Key; Maximum Grip : 24.5 mm | 0.965 in; Stainless Steel;

496538

Price Range
109.8027 RM - 99.0971 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Certification
    AISI 304
Key Latch - Keyed Alike; Cam Length 45.0 mm | 1.772 in; Natural ; Zinc Alloy

4604034E

Price Range
257.0971 RM - 232.0301 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Material
    Zinc Alloy
  • Standards
    RoHS, GS-NV 6:2015/12
Quarter Turn Latch - 5.0 mm Double Bit Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

060111534E

Price Range
56.8092 RM - 29.2977 RM

Stock Levels
721 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Standards
    IP65
  • Grip Range
    24.5 mm
Quarter Turn Spring Latch - Maximum Grip - 26.5 mm | 1.043 in; 5.0 mm Double Bit Key; Chrome Plated

060111536E

Price Range
56.8057 RM - 29.2953 RM

Stock Levels
117 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Standards
    IP65
  • Grip Range
    26.5 mm
  • Maximum Compatible Door Thickness
    1.6 mm
Quarter Turn Spring Latch - Maximum Grip - 14.5 mm | 0.571 in; 5.0 mm Double Bit Key; Chrome Plated

060111538E

Price Range
68.9723 RM - 35.5701 RM

Stock Levels
136 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Standards
    IP65
  • Grip Range
    14.5 mm
  • Maximum Compatible Door Thickness
    1.6 mm
Quarter Turn Spring Latch - Maximum Grip - 28.5 mm | 1.122 in; 5.0 mm Double Bit Key; Chrome Plated

060111547E

Price Range
56.8057 RM - 29.2953 RM

Stock Levels
370 In stock
Attributes
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
  • Standards
    IP65
  • Grip Range
    28.5 mm
  • Maximum Compatible Door Thickness
    1.6 mm