Quantity | Unit price |
---|---|
100 - 999 | 0.7017 RM |
1000 - 3999 | 0.6659 RM |
4000 + | 0.633 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | Nylon |
Full Material | Nylon 6/6 |
Washer Shape | Curved Round |
Washer Type | Saddle Washer |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Inside Diameter | 8.3 mm |
Inside Diameter | 0.327 in |
Outside Diameter | 28.0 mm |
Outside Diameter | 1.102 in |
Compatible Thread Sizes (All) | M8 |
Hole Depth | 3.3 mm |
Hole Depth | 0.13 in |
Compatible Tube Diameter Range | 27.0 - 29.0 mm |
Compatible Tube Diameter Range | 1.063 - 1.142 in |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Height | 11.0 mm |
Height | 0.433 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.