Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Thread Length All
Show more Show less
Colour All
4 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
1.768 RM - 1.9589 RM 17427 In stock
M6
Black
25.0 mm
1.7219 RM - 1.9075 RM 16640 In stock
M8
Black
16.0 mm
2.3266 RM - 2.5782 RM 19161 In stock
M8
Black
37.0 mm
4.6527 RM - 5.1547 RM 282 In stock
M10
Black
20.0 mm
Stud Mount Leveling Feet - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
1.768 RM - 1.9589 RM

Stock Levels
17427 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 16.0 mm | 0.63 in ; Base Diameter - 20.0 mm | 0.787 in ; Material - PE

498654

Price Range
1.7219 RM - 1.9075 RM

Stock Levels
16640 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 37.0 mm | 1.457 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
2.3266 RM - 2.5782 RM

Stock Levels
19161 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    37.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 20.0 mm | 0.787 in ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
4.6527 RM - 5.1547 RM

Stock Levels
282 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PE
  • Base Type
    Rigid