Menu Search

Vibration Mounts - Heavy Duty

In production

Heavy Duty Screw-On Vibration Mounts absorb shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Thread Size Overall Diameter Colour Base Shape Material Base Height View
1.4773 RM - 1.6373 RM 902 In stock
0.160 in
38.1 mm
Black
Round
TPE
8.0 mm
SVF-1 1.0874 RM - 1.2053 RM 1516 In stock
0.160 in
38.1 mm
Black
Round
TPE
8.0 mm
Feet - Hardness - 64 (Shore A) ; Minimum Panel Thickness - 0.4 mm | 0.016 in; Black; TPE

SVF-2

Price Range
1.6373 RM - 1.4773 RM

Stock Levels
902 In stock
Attributes
  • Base Material
    TPE
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Base Height
    8.0 mm
Feet - Hardness - 75 (Shore A) ; Minimum Panel Thickness - 0.3 mm | 0.012 in; Black; TPE

SVF-1

Price Range
1.2053 RM - 1.0874 RM

Stock Levels
1516 In stock
Attributes
  • Base Material
    TPE
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Base Height
    8.0 mm