Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Clamping Levers Fibre Optic Brackets

 (4 products)

List Grid

Fibre Bracket - Coiling Clip

Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.

The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

Material: Nylon, PP;TPEColour: Black, Natural, Yellow, Green, Red, BlueMaterial Flammability Standard: UL94 V-0, UL94 V-2, UL94 HB;UL94 V-0

Fibre Clips - 4 Slot - 3.9mm

These Fibre Clips are used to secure and control fibre optic wires. It has four slots that can hold four 3.9mm fibres. Furthermore, they can be part of the bigger EFA04 18 fibre clip, which can be disassembled to make independent clips, giving them a lot of adaptability.

They are intended to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the likelihood of cable bends, kinks, or breaks, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecommunications infrastructure.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 6 Slot - 3.4mm, 2.9mm

Fibre Clips are used in fibre optic systems to attach and arrange fibre optic cables, avoiding unwanted movement and protecting them from damage and stress. This reduces the possibility of cable bends, kinks, or breakage, so preserving the integrity and performance of wires over time.

It has 6 slots divided into 3 clips that carry 2, 2, and 2 components. The range includes fibre clips for managing 3.4mm cables as well as those for organising 2.9mm cables.

They are easy to install by simply clipping into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0