Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Threaded 3 Arm Knobs

 (39 products)

List Grid

Anti-Vibration Plugs - LDPE

Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.

They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.

  • Material: LDPE
  • Colour: Clear

Ball Knobs

Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.

Cam Levers - Threaded Insert

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Cam Levers - Threaded Stud

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Diamond Knurled Knobs

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

Fluted Grip Knobs - Threaded Insert

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Fully Threaded Studs & Rods

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Gas Cylinder Valve Plugs

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow

LPG Plugs

LPG Plugs are developed with the LPG industry in mind. They are intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage. Used for secure, effective sealing, tamper resistance, and shipment; mounting and dismounting instructions are also included.

Threaded fitting style makes it quick and easy to install and remove, plus they are strapped to prevent leaks and facilitate replacement. Complies with the LP Gas Association Code of Practise 15: Part 2 and are utilised in industrial, automotive, and logistical applications.

  • Colour: Black, Blue
  • Material: LDPE

Lobed Hand Knobs

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Lobed Hand Wheels & Knobs - Female

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Pull Handles - Arch Shaped Metal

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy
  • Material: Aluminium, Steel, Zinc Alloy, Stainless Steel
  • Colour: Grey, Black, Natural

Pull Handles - Bridge Shape Plastic

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Handle Materials: Acrylonitrile Butadiene Styrene (ABS), Duroplast, Glass-filled Thermoplastic and Polyamide (PA)
  • Handle Finish options: No finish, Gloss and Sand Grain
  • Handle Colour: Black
  • Screw mounted design

Rectangular Threaded Inserts & Glides

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Round Threaded Inserts

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Round Threaded Inserts - Metal

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: LDPE, HDPE
  • Colour: Black

Slottex Plugs

Slotted Plugs are designed with a double sealing ring on the underside of the flange to provide a secure and reliable seal. They protect from contaminants like dirt, dust, and debris, not trapping liquid and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: PA, PE, Nylon
  • Colour: Yellow, Blue

Snap Fit Plugs

These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.

Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.

  • Material: LDPE
  • Colour: Red

Square Threaded Tube Inserts

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Square Tube Connectors

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing.

Square Tubes are available with various options for joining square tubes. There are 7 types available. Type 1 has 2 levels and 4 directions. Type 2 has 1 level, 2 directions. Type 3 has 2 levels, 4 directions and a top thread. Type 4 has 2 levels, 4 directions and a bottom thread and type 5 has 2 levels, 4 directions and 2 threads. Type 6 has 2 levels, 5 directions and a bottom thread, and type 7, one level and 2 directions.

  • Material: Nylon, PA
  • Colour: Black, Natural

T-Handle Knobs - Threaded Stud

Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Tapered Knobs

Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.

Threaded O-ring Plugs - BSP/Gas Threads

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow

Threaded O-ring Plugs - Metric Threads

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, PA6.6 GF33
  • Colour: Yellow

Threaded O-ring Plugs - UNF Threads

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE, PA6.6 GF33, LDPE
  • Colour: Yellow, Black, Red

  • of 2