Menu Search

Cable Clamp - Adhesive Mount, Adjustable - Maximum Compatible Cable Diameter - 19.1 mm | 0.752 in

Adhesive Cable Clamp is quick and easy to install. It features a ratchet clip that securely holds wires, cords and cables. Once closed the clamp will not open, until tab is released. The release allows for routing changes. Ideal for high vibration applications. The material is UL flame rated.
Item code:

32545

154 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
100 - 9990.389 USD
1000 - 39990.3695 USD
4000+0.351 USD
Standard pack: 100

Order in multiple of 100

Total price

38.90 USD

100 x 0.389 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable
Colour Natural
Mounting Method Adhesive
Base Length 42.0 mm
Base Width 25.0 mm
Compatible Cable Diameter Range 14.7 - 19.1 mm
Maximum Compatible Cable Diameter 19.1 mm
Minimum Compatible Cable Diameter 14.7 mm
Overall Height 37.0 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us